text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Cross Table
Form
C
Version 1
long
Version 2
with electronic position indicator
Body material
aluminium
B=Width
46
H=Height
18
L=Length
179
S=Travel
48
B1
36
B2
21
D
26
D1
23
D2
M06X1
D3
8
D4
M04
D5
4
F1 (N)
200
F2 (N)
200
F3 (N)
200
H1
14
H2
27
H3
23
H4
14
H5
6
Hazardous goods class
danger goods class 9
L1
120
L2
46
L3
120
L4
12
L5
2
L7
6
L8
108
Mx (Nm)
3,6
My (Nm)
3,6
Mz (Nm)
3,6
UN No.
3091

Description

Material
Bearing block and carriage aluminium alloy, anodised.
Guide columns stainless steel, ground.
Spindle stainless steel, rolled thread.
Guide bearing maintenance-free.
Position indicator plastic.
Version
Radial play on guide < 0.02 mm.
No axial backlash.
Spindle self-locking, with additional lock.
Note
The almost play-free guides and absolutely play-free spindle enables adjustment without the need to loosen or clamp the spindle.
Electronic position indicator with 0.01 mm display accuracy and large LCD display. Reset, chain dimension and offset settings can be made via the keypad.
2 years battery life. The battery is quick and easy to replace.
The mounting position of the position indicator is set in 4 positions using one screw.
The modular design enables the cross slide to be easily combined with positioning stages, vertical stages and other accessories of the same size.
Drawing reference
Assembly position of position indicator:
a) top (standard)
b) right
c) bottom
d) left
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought