Latest information
Invisible helpers for secure opening and closing
norelem has expanded its range with new stainless steel spring hinges, offering a robust solution for operating hatches, doors and covers.
Designing a laser engraving machine
As part of a technical project, a laser engraving machine was constructed and optimised - with up to 90 percent standard components from norelem.
Bicycle testing equipment with standard components
The Zedler-Institut in Ludwigsburg, Germany, tests bicycle components and prototypes and develops testing machines that are used worldwide in the labs of major bicycle brands.
Trade fair dates
20.04.2026 – 24.04.2026
MACH
12.05.2026 – 14.05.2026
FABTECH Mexico