- Lifetime-lubricated roller bearing
- With polyamide stripper to remove dirt
- Play-free or adjustable to the required preload
- Extremely quiet
- High traversing speeds
Description
Material
Race body steel.
Wiper modified polyamide.
Rollers steel 1.3505.
Wiper modified polyamide.
Rollers steel 1.3505.
Version
Race body electro zinc-plated.
Note
Roller carriages with lifetime lubricated ball bearings and polyamide wipers that protect the tracks from dirt.
A simple adjustment of the middle roller makes the roller carriage play-free or sets the desired preload in the rail.
High traverse speeds of up to 7 m/s and extremely quiet (faster and quieter than systems with recycling ball bearings).
Application temperature -30°C to +120°C.
A simple adjustment of the middle roller makes the roller carriage play-free or sets the desired preload in the rail.
High traverse speeds of up to 7 m/s and extremely quiet (faster and quieter than systems with recycling ball bearings).
Application temperature -30°C to +120°C.
On request
Roller carriages with 4 or 5 rollers.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.