Locking Ring
steel
- Prevents damage to the thread
- Temperature range: -40 °C to +175 °C
- Version: steel or stainless steel
£4.98
plus sales tax
Added to your shopping cart
Designation
Locking Ring
Version 2
internal thread
Body material
steel
B=Thickness
9
D1=Internal thread
M04
D2=Outside diameter
16
C
M03X8
D1
M04
R
20,7
Description
Material
Steel.
Stainless steel 1.4305.
Version
Steel black oxidised.
Screw 12.9 steel.
Stainless steel bright.
Screw A2-70 stainless steel.
Screw 12.9 steel.
Stainless steel bright.
Screw A2-70 stainless steel.
Note
Shaft collars with thread surround the shaft with an equal distribution of clamping forces.
The shaft collars can be used on threaded rods or shafts with a thread tolerance of 6g.
The shaft collars can be used on threaded rods or shafts with a thread tolerance of 6g.
Temperature range
-40 °C - +175 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.