text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Fixed Bearing Unit
Form
B
Size
15
Version 1
type bk
Version 2
block version
Body material
steel
D1=Internal diameter
15
K=Stiffness (n/µm)
114
T1=Dynamic load ratings N
7500
T2=Static load ratings N
3500
B
70
B1
40
C
M06
D2
5,5
E
18
E1
54
E2
6
E3
15
H
48
H1
28
H2
38
L
27
L1
9
L2
32
M
M15X1
T
6

Description

Material
Housing steel.
Version
Housing black oxidised.
Note
The axis height of the spindle bearings is matched to the floating bearing unit 24078. The fixed bearing units are composed of a housing with 2 angular contact thrust ball bearings with seals. Preloaded by a an initial flange. With backstops and a locknut.
Drawing reference
1) C for socket head screw ISO 4762
2) M slotted nut
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought