text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Fixed Bearing Unit
Size
20
Version 2
flange version
Body material
steel
D1=Internal diameter
20
K=Stiffness (n/µm)
145
T1=Dynamic load ratings N
17500
T2=Static load ratings N
8400
B
68
C
M06
D2
57
D3
70
D4
85
L
52
L1
30
L2
50
L3
10
M
M20X1
T
10

Description

Material
Housing steel.
Version
Housing black oxidised.
Note
The fixed bearing unit is matched to the floating bearing unit 24082. The fixed bearing units are composed of a housing with 2 angular contact thrust ball bearings and seals. Preloaded with an initial flange. With backstops and a locknut.
Drawing reference
1) C for socket head screw ISO 4762
2) M slotted nut
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought