Rigid Coupling
split
steel
- Transmit high torques without rotational play
- Wear-free and maintenance-free
- Version: steel or stainless steel
£30.84
plus sales tax
Added to your shopping cart
Designation
Rigid Coupling
Version 1
split
Body material
steel
D1=Fastening hole
20
D4=Outside diameter
42
L=Length
65
MA=Tightening torque (Nm)
16
MN=Nominal torque Nm
350
C (DIN 912-12.9)
M06X18
R
48,2
Description
Material
Steel 1.0718.
Stainless steel 1.4305.
Version
Steel black oxidised.
Stainless steel bright.
Stainless steel bright.
Note
Rigid couplings transmit high torques without rotational play. They are used where there are no shaft displacements or alignment errors. Wear-free and maintenance-free. Screws secured to avoid vibration induced loosening.
The maximum torque transmission can only be achieved through optimal installation and correct shaft dimensions.
Maximum speed 4000 rpm.
The maximum torque transmission can only be achieved through optimal installation and correct shaft dimensions.
Maximum speed 4000 rpm.
Temperature range
-40 °C - +175 °C.
On request
Other dimensions.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.