Scale Tape
horizontal
steel
white
painted
- Application sectors: machines, worktables, workbenches
£29.22
plus sales tax
Added to your shopping cart
Designation
Scale Tape
Form
B
Version 1
horizontal
Product type
scale tape
Body material
steel
Body colour
white
Body surface finish
painted
B=Width
10
H=Height
0,5
L=Length
6000
N=Zero point
right
S=Scaling
both sides
T=Division
1 MM
Fastening type
self adhesive
N
right
S
both sides
Description
Material
Steel.
Version
Painted white.
Note
Scale tapes with mm graduations on top and bottom edge in black and consecutive centimetre numbering. Decimal numbers in red (under 1 m lengths and with centre zero black only).
The scale tapes are self-adhesive with a peel-away foil film on the back. The film must be removed before use.
The scale tapes are self-adhesive with a peel-away foil film on the back. The film must be removed before use.
Application
The scale tapes can be used where a precise measurement is required. They are used on machines, work tables and workbenches.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.