Linear Ball Bearing
1228
steel
- Ready to install
- Linear ball bearing with double-sided seal
- Precise guide with high load rating
£20.02
plus sales tax
Added to your shopping cart
Designation
Linear Ball Bearing
Version 1
1228
Body material
steel
Component material
steel
D1=Shaft diameter
47
D2=Flange diameter
76
D=Internal diameter
30
L=Length
68
T1=Dynamic load ratings N
1600
T2=Static load ratings N
2800
D3
62
D4
6,6
D5
11
L1
10
T
6,1
Description
Material
Housing steel.
Cage plastic.
Balls steel.
Cage plastic.
Balls steel.
Note
The linear ball bearings correspond to series 3 of ISO 10285. With double-sided seal. The linear ball bearings have a plastic cage which results in quiet and outstanding running properties. With flange for direct mounting on the housing.
Recommended tolerances:
Shaft: h6
Housing: H7
Linear ball bearings with double-sided seal should be greased before installation.
The specified load ratings apply with the use of hardened and ground shafts.
Recommended tolerances:
Shaft: h6
Housing: H7
Linear ball bearings with double-sided seal should be greased before installation.
The specified load ratings apply with the use of hardened and ground shafts.
Temperature range
-20 °C to +80 °C.
Accessory
Precision guide shafts 21595.
Fastening screws 07160.
Fastening screws 07160.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.