Rod End
swivel angle 30°
aluminium
- Fitted with ball joint
- Rotates 360° about its own axis
- Suitable for various positioning systems
£68.77
plus sales tax
Added to your shopping cart
Designation
Rod End
Version 1
swivel angle 30°
Version 2
can be clamped
Body material
aluminium
D=Outside diameter
29
H=Height
25
MA=Tightening torque
1,11
A
19
D1
10
D2
22
D3
M03
D4
3
F (N)
300
H1
11
H2
5,5
M Nm
3
T
3,5
Description
Material
Aluminium alloy.
Version
anodised.
Note
Suitable for 21100, 21102, 21120, 21122, 21150, 21160, 21162 and 21180.
Drawing reference
all (9x) counterbores to DIN 974-1 (D4),
all (9x) nuts DIN 934 M (D4)
By pressing out the nuts countersinks for socket screws become available allowing both fastening variations to be used.
1) D3 clamping screw (2x)
all (9x) nuts DIN 934 M (D4)
By pressing out the nuts countersinks for socket screws become available allowing both fastening variations to be used.
1) D3 clamping screw (2x)
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.