text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Positioning Table
Version 1
short
Body material
aluminium
Component material
stainless steel
B=Width
75
H=Height
28
L=Length
162
S=Travel
25
B1
60
B2
38
D
26
D1
23
D2
M06X1
D3
12
D4
M06
D5
6
F1 (N)
300
F2 (N)
300
F3 (N)
X = 58 (100)
H1
25
H2
29
H3
27
H4
15,5
L1
133
L2
75
L3
60
L4
30
Mx (Nm)
5,5
My (Nm)
3
Mz (Nm)
5,5

Description

Material
Bearing block and carriage aluminium alloy, anodised.
Guide columns stainless steel, ground.
Spindle stainless steel, rolled thread.
Guide bearing maintenance-free.
Version
Radial play on guide < 0.02 mm.
No axial backlash.
Spindle self-locking, with additional lock.
Note
Due to the practically play-free guides and absolutely play-free spindle, loosening or clamping of the spindle is not required during adjustments.
Scale graduation is 5 or 10 increments, 1 increment is equal to 0.1 mm travel.
Within the respective sizes, the positioning stages can be easily combined using the modular principle.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought