text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Positioning Table
Version 1
short
Body material
aluminium
Component material
stainless steel
B=Width
29
H=Height
14
L=Length
64,5
S=Travel
11
B1
22
B2
12
D
13
D1
11,5
D2
M03X0,5
D3
4
D4
M03
D5
3
F1 (N)
70
F2 (N)
70
F3 (N)
X = 28 (10)
H1
12
H2
14,5
H3
13
H4
8
L1
50
L2
29
L3
22
L4
10
Mx (Nm)
0,25
My (Nm)
0,11
Mz (Nm)
0,25

Description

Material
Bearing block and carriage aluminium alloy, anodised.
Guide columns stainless steel, ground.
Spindle stainless steel, rolled thread.
Guide bearing maintenance-free.
Version
Radial play on guide < 0.02 mm.
No axial backlash.
Spindle self-locking, with additional lock.
Note
Due to the practically play-free guides and absolutely play-free spindle, loosening or clamping of the spindle is not required during adjustments.
Scale graduation is 5 or 10 increments, 1 increment is equal to 0.1 mm travel.
Within the respective sizes, the positioning stages can be easily combined using the modular principle.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought