Positioning Table
long
aluminium
- Adjustments can be made without the need to loosen or clamp the spindle
- Play-free axial backlash
- Mounting position can be set in 4 positions using one screw
- Self-locking spindle
- Modular design offers simple combination options
£763.79
plus sales tax
Added to your shopping cart
Designation
Positioning Table
Version 1
long
Version 2
with position indicator
Body material
aluminium
Component material
stainless steel
B=Width
150
H=Height
53
L=Length
388
S=Travel
86
B1
130
B2
90
D
52
D1
46
D2
M16X2
D3
25
D4
M10
D5
10
F1 (N)
1000
F2 (N)
1000
F3 (N)
1000
H1
50
H2
54
H3
52
H4
28
H5
13
L1
290
L2
150
L3
130
L4
25
L5
18
L6
36
Mx (Nm)
65
My (Nm)
65
Mz (Nm)
18
Description
Material
Bearing block and carriage aluminium alloy, anodised.
Guide columns stainless steel, ground.
Spindle stainless steel, rolled thread.
Guide bearing maintenance-free.
Position indicator plastic.
Guide columns stainless steel, ground.
Spindle stainless steel, rolled thread.
Guide bearing maintenance-free.
Position indicator plastic.
Version
Radial play on guide < 0.02 mm.
No axial backlash.
Spindle self-locking, with additional lock.
No axial backlash.
Spindle self-locking, with additional lock.
Note
Due to the practically play-free guides and absolutely play-free spindle, loosening or clamping of the spindle is not required during adjustments.
Digital position indicators with 0.1 mm display accuracy, digits increase with right rotation. The display value of the position indicator can be adjusted by turning the carrier ring. The mounted position of the position indicator can be set in 4 positions with a screw. Size 25 can be mounted in 3 positions (up, right and left).
Within the respective sizes, the positioning stages can be easily combined using the modular principle.
Digital position indicators with 0.1 mm display accuracy, digits increase with right rotation. The display value of the position indicator can be adjusted by turning the carrier ring. The mounted position of the position indicator can be set in 4 positions with a screw. Size 25 can be mounted in 3 positions (up, right and left).
Within the respective sizes, the positioning stages can be easily combined using the modular principle.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.