text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Positioning Table
Version 1
long
Body material
aluminium
Component material
stainless steel
B=Width
150
H=Height
53
L=Length
347
S=Travel
86
B1
130
B2
90
D
52
D1
46
D2
M16X2
D3
25
D4
M10
D5
10
F1 (N)
1000
F2 (N)
1000
F3 (N)
1000
H1
50
H2
54
H3
52
H4
28
H5
13
L1
290
L2
150
L3
130
L4
25
L5
18
Mx (Nm)
65
My (Nm)
65
Mz (Nm)
65

Description

Material
Bearing block and carriage aluminium alloy, anodised.
Guide columns stainless steel, ground.
Spindle stainless steel, rolled thread.
Guide bearing maintenance-free.
Version
Radial play on guide < 0.02 mm.
No axial backlash.
Spindle self-locking, with additional lock.
Note
Due to the practically play-free guides and absolutely play-free spindle, loosening or clamping of the spindle is not required during adjustments.
Scale graduation is 5 or 10 increments, 1 increment is equal to 0.1 mm travel.
Within the respective sizes, the positioning stages can be easily combined using the modular principle.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought