Position Indicator
digital
polyamide
orange RAL 2004
- Direct reading of set measured values
- Compact design with very clear display
- Suitable for narrow spindle spacing's and small shaft diameters
- temperature resistant to 80 °C
- oil and solvent resistant
£49.17
plus sales tax
Added to your shopping cart
Designation
Position Indicator
Version 1
digital
Version 2
programmed
Body material
polyamide
Component material
steel
Body colour
orange RAL 2004
AU=Indicator after 1 rotation
01,0
B=Width
26
D=Bore diameter
10
H=Height
33
KS=Decimal point at position
1
L=Length
22
P=Pitch
1
U=max speed rpm
500
ZR=Count direction
2
Assembly position
002
Description
Material
Housing polyamide 6.
Hollow shaft steel.
Screen plastic.
Grub screw steel.
Hollow shaft steel.
Screen plastic.
Grub screw steel.
Version
Impact-resistant housing.
Hollow shaft black oxidised.
Grub screw black.
Dial black, digits white.
Hollow shaft black oxidised.
Grub screw black.
Dial black, digits white.
Note
Position indicators allow direct reading of input measurement values at a glance.
In addition, the value indicated per spindle rotation (corresponding spindle pitch) can be selected and the various indicator values are realised by a transmission gear. The position indicators are distinguished by their small construction with very clear display.
They are especially suitable for small spindle distances and small shaft diameters and have a torque support that is positioned in a hole on the side.
** At the 1st asterisk give assembly position and at the 2nd asterisk give the count direction (see sample order “assembly position, count direction”).
In addition, the value indicated per spindle rotation (corresponding spindle pitch) can be selected and the various indicator values are realised by a transmission gear. The position indicators are distinguished by their small construction with very clear display.
They are especially suitable for small spindle distances and small shaft diameters and have a torque support that is positioned in a hole on the side.
** At the 1st asterisk give assembly position and at the 2nd asterisk give the count direction (see sample order “assembly position, count direction”).
Technical Data
– Counter consisting of 3 10-position dials
– Height of figures about 4 mm
– Hollow shaft Ø 10 H7 mm
– Temperature resistant to 80 °C
– Oil and solvent resistant
– Height of figures about 4 mm
– Hollow shaft Ø 10 H7 mm
– Temperature resistant to 80 °C
– Oil and solvent resistant
On request
– Stainless steel driveshaft
– Indicator for inch
– Indicator for inch
Accessory
– Reducing bushes 21940
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.