text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Positioning Table
Form
B
Size
8
Version 1
short
S=Travel
24
B
46
B1
36
B2
21
Cable outlet alignment
beneath
Cable outlet alignment
beneath
D2
8X2
D3
8
D4
4
Drive alignment
beneath
Drive alignment
beneath
F1 (N)
60
F2 (N)
60
F3 (N)
30
Form definition
with stepper motor
H
28
H1
20
H3
24
H4
14
L1
93,5
L2
46
L3
36
L4
26
L6
20
Mx (Nm)
0,5
My (Nm)
0,5
Mz (Nm)
2

Description

Material
Bearing block and carriage aluminium alloy.
Guide column and threaded spindle stainless steel.
Plain bearing for guide columns and spindle nut high-quality special plastic.
Toothed belts neoprene, profile 3M.
Version
Aluminium alloy anodised.
Stainless steel hardened and ground.
Threaded spindle with ball bearing.
Note for ordering
The unit is supplied with the position of the drive unit, cable outlet or control unit as shown in the drawing.
Note
Positioning stages for motorised adjustment and positioning tasks. The plain bearings and spindle nuts are suitable for dry running, however lubrication with a grease for plastic plain bearings is recommended. The suitable programming software and interface cable for the stepper motor with positioning control are available as accessories (25000-15).
The stepper motor with a resolution of 200 increments per rotation allows a single direction calculated positioning accuracy of 0.005 mm. The absolute single direction positioning accuracy is 0.01 mm. The system can be operated with a duty cycle of 100%.

Can be combined with all other parts of the same size.
Technical Data
Threaded spindle pitch: 2 mm
Axial backlash of threaded spindle: <0.04 mm
Radial play of guides: <0.02 mm
Max. input speed: 600 rpm
Max. travel speed: 20 mm/s
Max. duty cycle: 100 %
Application temperature: +10 °C to +50 °C
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought