text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Guide Carriage
Size
20
Version 1
drylin® w
Body material
aluminium
Component material
zinc
L=Length
150
A
116
A1
132
A2
78
B
82
B1
134
C
45
C0(-Y) kN
12,8
C0Y kN
12,8
C0Z kN
12,8
C1
42,5
D
20
D1
M08
H
44
H1
20
H2
4
H3
8
M0X Nm
525
M0Y Nm
670
M0Z Nm
670

Description

Material

Carriage die-cast zinc.
Mounting plate aluminium.
Bearing material iglidur® J.

Version
Carriage chromed.
Mounting plate anodised.
Note

DryLin® W carriages are maintenance-free and corrosion resistant. Lacking the need of lubrication makes the system highly dirt resistant. Low friction coefficient in dry running and very quiet. Due to the flat and wide design, high torques are possible. Speeds up to 15 m/s.
Applicable temperature -40 °C to +90 °C.

Accessory
Double guide rails 21240.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought