Round Spirit Level
with mounting flange
brass
nickel-plated and high-gloss polished
- Application sectors: machine, fixture and vehicle construction, measuring technology
- Temperature range: -35°C to +55°C
£8.37
plus sales tax
Added to your shopping cart
Designation
Round Spirit Level
Form
A
Version 1
with mounting flange
Product type
round
Body material
brass
Component material
polyamide
Body surface finish
nickel-plated and high-gloss polished
D1=Outside diameter
14
D3=Hole spacing
17
D=Outside diameter
20
H=Height
10
D2
10
D4
1,6
H1
1,8
Sensitivity
30'
Description
Material
Frame brass.
Bullseye level body polyamide.
Bullseye level body polyamide.
Version
Nickel-plated and high-gloss polished.
Note
Bubble levels are used as a type of zero indicator instrument for checking horizontal inclination in e.g. spirit levels, inclinometers, metrology instruments and machine constructions.
These bullseye levels can be screwed down using the three holes.
- Calibrated to the ground bottom face
- Sensitivity in angular minutes for 2 mm bubble travel
- Clear filling
- Black contrast ring
- White level base
These bullseye levels can be screwed down using the three holes.
- Calibrated to the ground bottom face
- Sensitivity in angular minutes for 2 mm bubble travel
- Clear filling
- Black contrast ring
- White level base
Temperature range
-35 °C up to +55 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.