text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Linear Actuator
Version 1
with plain bearing
Version 2
RH thread
Body material
aluminium
Component material
stainless steel
B=Width
180
For=Spindle
TR 20X4
G2=Thread
M08
H=Height
75
L=Length
500
S=Travel
200
D1
12
D2
40H8
D3
40
D4
9
D5
15
D6
6,5
D7
11
G1
M08
G2
M08
G3
M08
H1
31,5
H2
12
H3
60
H4
3
L1
180
L2
38
L3
60
M1
46
M2
160
M3
90
M4
38
M5
132
M6
120
M7
160
P1
4X4X32

Description

Material
Housing aluminium.
Precision tube nickel plated steel.
Trapezoidal thread spindle steel.
Note
The double-tube linear actuator can be operated manually or electrically. Due to the short duty cycle, the units can be adjusted several times a day at low speed and with high stability. Width, length and height adjustment possible.
Technical Data
Duty cycle: S3, 30% (at 60 min.)

Temperature range
Temperature range 0° C to +60 °C
On request
Other lengths.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought