Precision Slide
mounted on roller bearings
grey cast iron
- Slide bearings in hardened and ground prism guides
- Dimensioned for dynamic and static loads of up to 1284 N
- Service life of over 1 million lifting operations
- Different sizes with strokes from 10 to 105 mm
- All outer faces are ground
£787.71
plus sales tax
Added to your shopping cart
Designation
Precision Slide
Version 1
mounted on roller bearings
Body material
grey cast iron
B=Width
100
L=Plate length
210
TA=TA
6
A
40
B1
99,5
C
80
D
27,5
E
86
E1
86
H
12
I
28
M
M06
Mx (Nm)
60
My (Nm)
99
Mz (Nm)
105
N
M06
TI
6
f (N)
1066
Description
Material
GJL 250
Version
Ground
Note
A clamp that acts on the side edge without loading the guide geometry can be supplied as an optional extra.
F = permissible dynamic or static load.
The stated permissible loads (F) are for a lifespan of 1 million travel cycles.
The torque values apply only to centred carriages.
Cross slides are also available on request.
TI = number of fastening holes E/M inside
TA = number of fastening holes E/M outside
F = permissible dynamic or static load.
The stated permissible loads (F) are for a lifespan of 1 million travel cycles.
The torque values apply only to centred carriages.
Cross slides are also available on request.
TI = number of fastening holes E/M inside
TA = number of fastening holes E/M outside
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.