Dovetail Slide
with micrometer spindle
grey cast iron
- Micrometer knurl with scale division 0.02 mm
- Dimensioned for dynamic loads of up to 1078 N
- Service life of over 1 million lifting operations
- Different sizes with strokes from 25 to 100 mm
- All outer faces are ground
£890.86
plus sales tax
Added to your shopping cart
Designation
Dovetail Slide
Version 1
with micrometer spindle
Body material
grey cast iron
B=Width
100
For=Spindle
M10X1
L=Plate length
260
TA=TA
6
A
40
B1
99,5
C
100
D
24
E
86
I
27,5
K
30
L1
150
M
M06
Mx (Nm)
23
My (Nm)
63
Mz (Nm)
26
N
M06
O
21
R
6
TI
4
U2
38
f (N)
395
Description
Material
GJL 250
Version
Bright, ground.
Note
The central set screw ”N” can be replaced by a clamping lever 06460. The scale ring is graduated in 0.02 mm increments. Other graduations available on request.
The stated permissible load values (F) are designed for dynamic loads with a lifespan of 1 million travel cycles.
For static loads 10 times the value F is permitted.
The torque values apply only to centred carriages.
TI = number of fastening holes E/M inside
TA = number of fastening holes E/M outside
The stated permissible load values (F) are designed for dynamic loads with a lifespan of 1 million travel cycles.
For static loads 10 times the value F is permitted.
The torque values apply only to centred carriages.
TI = number of fastening holes E/M inside
TA = number of fastening holes E/M outside
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.