Dovetail Slide
with micrometer spindle
aluminium
- For configuring machining units, measuring cameras, etc.
- Different sizes with strokes from 5 to 100 mm
- Innovative and safe clamping without height or lateral displacement.
- Quick and retrofit combination in the X, Y and Z axes
- Play-free guides
£237.41
plus sales tax
Added to your shopping cart
Designation
Dovetail Slide
Version 1
with micrometer spindle
Body material
aluminium
B=Width
30 -0,3
D=For screw
M03
For=Spindle
M05X0,5
L=Length
55
S=Travel
20
TA=TA
8
A
15
B1
29,5
B2
13
D
9,8
E
23
E1
8
E2
7,5
H
9,8
I
9,8
K
10
K1
6,3
L1
30
L2
63,2
L3
73,2
M1
M03
MA
M03X4,5
MI
M03X4,5
Mx (Nm)
1,1
My (Nm)
4
Mz (Nm)
1
N
M04
O
3
TI
10
Y
5,8
f (N)
350
Description
Material
Aluminium EN AW-6063
Note
These precision dovetail slides find use in e.g. machine and fixture construction, metrology, optical instruments and fine mechanics.
The stated permissible load rating (F) is for static loads.
The torque values only apply for centred carriages.
The micrometer knurled knob for moving the carriage is pressed on.
M1 = countersink for screw
TI = number of fastening holes E1/E2/M1 inside.
TA = number of fastening holes E/E1/MA outside.
The stated permissible load rating (F) is for static loads.
The torque values only apply for centred carriages.
The micrometer knurled knob for moving the carriage is pressed on.
M1 = countersink for screw
TI = number of fastening holes E1/E2/M1 inside.
TA = number of fastening holes E/E1/MA outside.
Advantages
- Innovative and safe clamping system without height or lateral displacement.
- No play in guides.
- Rapid subsequent combination in X, Y and Z axes.
- No play in guides.
- Rapid subsequent combination in X, Y and Z axes.
Applications
- Adjustment of machining units, metrology cameras, mirrors, microscopes and laser heads (including the machining of surgical needles).
- Fine adjustment of brazing, plasma and welding heads.
- Focussing of flame nozzles.
- Fine adjustment of brazing, plasma and welding heads.
- Focussing of flame nozzles.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.