Locking Ring
with clamping lever
steel
black oxidised
- Positioning and stop element for shafts
- Dimensionally precise
- Very high retaining forces
- Prevents damage to the shaft
- Clamping lever enables clamping without the need for tools
£12.01
plus sales tax
Added to your shopping cart
Designation
Locking Ring
Form
A
Version 1
with clamping lever
Body material
steel
Body surface finish
black oxidised
B=Thickness
13
D1=Internal diameter
15
D2=Outside diameter
34
Form definition
slitted inside
R
105
Description
Material
Steel 1.0718.
Stainless steel 1.4305.
Version
Steel black oxidised.
Stainless steel bright.
Insert stainless-steel.
Stainless steel bright.
Insert stainless-steel.
Note
One-piece shaft collars surround the shaft with an equal distribution of the clamping force. This leads to a very precise fit and high retaining force without damaging the shaft.
The shaft tolerance should lie within h11.
The shaft tolerance should lie within h11.
On request
Other dimensions.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.