text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
English
Change country
My account
LOGIN
Wishlist
Remember product
Shopping cart
£0.00
Shopping cart
£0.00
Direct order
Add an item directly to the shopping cart
Homepage
Flexible standard component system
03000
Lateral spring plungers
Lateral spring plungers
Designation
Assembly Tool
4
Holder
2
Lateral Spring Plunger
6
Shaft Clamp
1
Spring Push-Pull Plunger
2
Threaded Clamping Bush
1
Body material
aluminium
3
plastic
1
stainless steel
2
steel
9
Version 1
double sided
1
eccentric
2
hex head
1
intensified spring force
1
light spring force
1
single sided
1
standard spring force
1
with rotation lock
1
with seal
1
with threaded sleeve
2
double sided
1
eccentric
2
hex head
1
intensified spring force
1
light spring force
1
single sided
1
standard spring force
1
with rotation lock
1
with seal
1
with threaded sleeve
2
without seal
1
without thrust pin
1
Show more
Show less
D=Outside diameter
6
2
8
2
10
4
12
3
14
1
16
4
18
1
22
1
M12
2
M18X1,5
2
Version 2
different pin form
1
with centre bore
1
with seal
2
without seal
2
without thrust pin
1
Filter
entries / page
14
of 14 entries
Toogle clamps
easy and quick fixation of workpieces
Added to your shopping cart
Filter
entries / page
14
of 14 entries
Discover the norelem product range
Filter
Designation
Assembly Tool
4
Holder
2
Lateral Spring Plunger
6
Shaft Clamp
1
Spring Push-Pull Plunger
2
Threaded Clamping Bush
1
Body material
aluminium
3
plastic
1
stainless steel
2
steel
9
Version 1
double sided
1
eccentric
2
hex head
1
intensified spring force
1
light spring force
1
single sided
1
standard spring force
1
with rotation lock
1
with seal
1
with threaded sleeve
2
double sided
1
eccentric
2
hex head
1
intensified spring force
1
light spring force
1
single sided
1
standard spring force
1
with rotation lock
1
with seal
1
with threaded sleeve
2
without seal
1
without thrust pin
1
Show more
Show less
D=Outside diameter
6
2
8
2
10
4
12
3
14
1
16
4
18
1
22
1
M12
2
M18X1,5
2
Version 2
different pin form
1
with centre bore
1
with seal
2
without seal
2
without thrust pin
1
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!