text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
English
Change country
My account
LOGIN
Wishlist
Remember product
Shopping cart
£0.00
Shopping cart
£0.00
Direct order
Add an item directly to the shopping cart
Homepage
Systems and components for machine and plant construction
22000
Bevel gears
Bevel gears
Body material
polyacetal
polyketone
steel
zinc
U=Transmission ratio
1:1
1:1,5
1:2
1:3
1:4
1:5
Module
0,5
1
1,5
2
2,5
3
3,5
D1=Pitch circle diameter
8
10
12
15
16
19
20
22
22,5
24
25
26
28,5
30
32
33
36
37,5
38
39
40
44
45
47,5
48
52
55
56
57
60
65
66
67,5
75
78
80
90
112,5
120
135
150
180
N=No. of teeth
10
12
15
16
19
22
24
26
30
40
45
60
Filter
entries / page
11
of 11 entries
Telescopic slides
Find your perfect product
Added to your shopping cart
Filter
entries / page
11
of 11 entries
Other customers also bought
Filter
Body material
polyacetal
polyketone
steel
zinc
U=Transmission ratio
1:1
1:1,5
1:2
1:3
1:4
1:5
Module
0,5
1
1,5
2
2,5
3
3,5
D1=Pitch circle diameter
8
10
12
15
16
19
20
22
22,5
24
25
26
28,5
30
32
33
36
37,5
38
39
40
44
45
47,5
48
52
55
56
57
60
65
66
67,5
75
78
80
90
112,5
120
135
150
180
N=No. of teeth
10
12
15
16
19
22
24
26
30
40
45
60
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!