text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
English
Change country
My account
LOGIN
Wishlist
Remember product
Shopping cart
£0.00
Shopping cart
£0.00
Direct order
Add an item directly to the shopping cart
Homepage
Flexible standard component system
06000
Tension lever
Tension lever
Form definition
0°
10
15°
5
20°
9
30°
1
Body material
high carbon steel
1
malleable iron
1
stainless steel
5
steel
10
Thread type
internal thread
1
reamed hole
1
X=Thread
M6
3
M8
16
M10
17
M12
17
M14
1
M16
17
M18
1
M20
10
M22
1
M24
4
M6
3
M8
16
M10
17
M12
17
M14
1
M16
17
M18
1
M20
10
M22
1
M24
4
M27
1
M30
1
M36
1
M42
1
Show more
Show less
T=Thread depth
14
3
17
3
18
4
20
2
21
2
23
5
26
2
27
4
L=Thread length
15
3
20
4
25
4
30
5
40
5
50
5
60
5
70
2
80
2
90
2
A=Handle length
48
1
50
1
56
1
60
1
66
1
70
1
75
1
76
1
82,5
1
84,5
2
48
1
50
1
56
1
60
1
66
1
70
1
75
1
76
1
82,5
1
84,5
2
87
1
88
6
88,1
2
92
4
95
1
100
7
102
4
103
1
104
2
106
6
109
1
111
4
119
1
121
2
123
2
126,5
2
127
4
128
1
128,5
8
131
4
134
4
134,5
4
140
1
145
4
148
4
150
1
152
1
180
1
230
1
300
1
400
1
Show more
Show less
Filter
entries / page
17
of 17 entries
Toogle clamps
easy and quick fixation of workpieces
Added to your shopping cart
Filter
entries / page
17
of 17 entries
Discover the norelem product range
Filter
Form definition
0°
10
15°
5
20°
9
30°
1
Body material
high carbon steel
1
malleable iron
1
stainless steel
5
steel
10
Thread type
internal thread
1
reamed hole
1
X=Thread
M6
3
M8
16
M10
17
M12
17
M14
1
M16
17
M18
1
M20
10
M22
1
M24
4
M6
3
M8
16
M10
17
M12
17
M14
1
M16
17
M18
1
M20
10
M22
1
M24
4
M27
1
M30
1
M36
1
M42
1
Show more
Show less
T=Thread depth
14
3
17
3
18
4
20
2
21
2
23
5
26
2
27
4
L=Thread length
15
3
20
4
25
4
30
5
40
5
50
5
60
5
70
2
80
2
90
2
A=Handle length
48
1
50
1
56
1
60
1
66
1
70
1
75
1
76
1
82,5
1
84,5
2
48
1
50
1
56
1
60
1
66
1
70
1
75
1
76
1
82,5
1
84,5
2
87
1
88
6
88,1
2
92
4
95
1
100
7
102
4
103
1
104
2
106
6
109
1
111
4
119
1
121
2
123
2
126,5
2
127
4
128
1
128,5
8
131
4
134
4
134,5
4
140
1
145
4
148
4
150
1
152
1
180
1
230
1
300
1
400
1
Show more
Show less
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!