text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
English
Change country
My account
LOGIN
Wishlist
Remember product
Shopping cart
£0.00
Shopping cart
£0.00
Direct order
Add an item directly to the shopping cart
Homepage
Flexible standard component system
06000
Clamping levers
Clamping levers
Body material
high performance thermoplastic
7
plastic
25
polyamide
4
stainless steel
7
steel
7
zinc
41
Thread type
external thread
47
internal thread
43
X=Thread
M3
15
M4
36
M5
47
M6
74
M8
87
M10
83
M12
54
M16
40
M20
2
L=Thread length
6
6
10
29
15
38
16
1
18
3
18,3
1
18,6
1
19,1
1
19,2
1
19,3
1
6
6
10
29
15
38
16
1
18
3
18,3
1
18,6
1
19,1
1
19,2
1
19,3
1
19,5
1
19,6
1
19,7
1
19,8
1
19,9
1
20
45
20,5
1
20,8
1
20,9
1
25
38
28,3
1
28,6
1
29,1
1
29,2
1
29,3
1
29,5
1
29,6
1
29,7
1
29,8
1
29,9
1
30
42
30,5
1
30,8
1
30,9
1
35
20
38,3
1
38,6
1
39,1
1
39,2
1
39,3
1
39,5
1
39,6
1
39,7
1
39,8
1
39,9
1
40
43
40,5
1
40,8
1
40,9
1
45
19
48,3
1
48,6
1
49,1
1
49,2
1
49,3
1
49,5
1
49,6
1
49,7
1
49,8
1
49,9
1
50
39
50,5
1
50,8
1
50,9
1
55
17
58,3
1
58,6
1
59,2
1
59,3
1
59,6
1
59,7
1
59,8
1
59,9
1
60
33
60,8
1
60,9
1
70
13
80
13
90
13
Show more
Show less
A=Handle length
30
18
39
4
39,9
15
40
28
48
1
64
5
65
57
65,2
19
79
4
80
56
30
18
39
4
39,9
15
40
28
48
1
64
5
65
57
65,2
19
79
4
80
56
80,2
6
80,3
8
83
4
95
37
95,4
4
96,8
6
97
1
108
2
109,9
4
110
37
110,9
6
126
1
132
2
Show more
Show less
Component material
ball steel
1
brass
1
duroplast
1
half-dog point steel
1
pin brass
1
pin POM
1
stainless steel
43
steel
46
steel point
1
Body colour
black
4
black grey RAL 7021
32
blasted
2
colza yellow RAL 1021
32
electropolished
6
graphite black RAL 9011
2
jet black RAL 9005
20
light grey RAL 7035
32
orange RAL 2004
58
ruby red RAL3003
10
black
4
black grey RAL 7021
32
blasted
2
colza yellow RAL 1021
32
electropolished
6
graphite black RAL 9011
2
jet black RAL 9005
20
light grey RAL 7035
32
orange RAL 2004
58
ruby red RAL3003
10
signal green RAL 6032
32
silver
10
silver metallic
14
traffic blue RAL 5017
32
traffic red RAL 3020
48
ultramarine RAL 5002
2
window grey RAL 7040
14
Show more
Show less
Filter
entries / page
24
of 91 entries
1
(current)
2
3
4
Telescopic slides
Find your perfect product
Added to your shopping cart
Filter
entries / page
24
of 91 entries
1
(current)
2
3
4
Discover the norelem product range
Filter
Body material
high performance thermoplastic
7
plastic
25
polyamide
4
stainless steel
7
steel
7
zinc
41
Thread type
external thread
47
internal thread
43
X=Thread
M3
15
M4
36
M5
47
M6
74
M8
87
M10
83
M12
54
M16
40
M20
2
L=Thread length
6
6
10
29
15
38
16
1
18
3
18,3
1
18,6
1
19,1
1
19,2
1
19,3
1
6
6
10
29
15
38
16
1
18
3
18,3
1
18,6
1
19,1
1
19,2
1
19,3
1
19,5
1
19,6
1
19,7
1
19,8
1
19,9
1
20
45
20,5
1
20,8
1
20,9
1
25
38
28,3
1
28,6
1
29,1
1
29,2
1
29,3
1
29,5
1
29,6
1
29,7
1
29,8
1
29,9
1
30
42
30,5
1
30,8
1
30,9
1
35
20
38,3
1
38,6
1
39,1
1
39,2
1
39,3
1
39,5
1
39,6
1
39,7
1
39,8
1
39,9
1
40
43
40,5
1
40,8
1
40,9
1
45
19
48,3
1
48,6
1
49,1
1
49,2
1
49,3
1
49,5
1
49,6
1
49,7
1
49,8
1
49,9
1
50
39
50,5
1
50,8
1
50,9
1
55
17
58,3
1
58,6
1
59,2
1
59,3
1
59,6
1
59,7
1
59,8
1
59,9
1
60
33
60,8
1
60,9
1
70
13
80
13
90
13
Show more
Show less
A=Handle length
30
18
39
4
39,9
15
40
28
48
1
64
5
65
57
65,2
19
79
4
80
56
30
18
39
4
39,9
15
40
28
48
1
64
5
65
57
65,2
19
79
4
80
56
80,2
6
80,3
8
83
4
95
37
95,4
4
96,8
6
97
1
108
2
109,9
4
110
37
110,9
6
126
1
132
2
Show more
Show less
Component material
ball steel
1
brass
1
duroplast
1
half-dog point steel
1
pin brass
1
pin POM
1
stainless steel
43
steel
46
steel point
1
Body colour
black
4
black grey RAL 7021
32
blasted
2
colza yellow RAL 1021
32
electropolished
6
graphite black RAL 9011
2
jet black RAL 9005
20
light grey RAL 7035
32
orange RAL 2004
58
ruby red RAL3003
10
black
4
black grey RAL 7021
32
blasted
2
colza yellow RAL 1021
32
electropolished
6
graphite black RAL 9011
2
jet black RAL 9005
20
light grey RAL 7035
32
orange RAL 2004
58
ruby red RAL3003
10
signal green RAL 6032
32
silver
10
silver metallic
14
traffic blue RAL 5017
32
traffic red RAL 3020
48
ultramarine RAL 5002
2
window grey RAL 7040
14
Show more
Show less
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!