Protective Cap
red
- For DIN 71412 conical head grease nipples
- Keeps dirt out of the conical head
- Application temperature: -70°C to +85°C
- Various colours
£0.12
plus sales tax
Added to your shopping cart
Designation
Protective Cap
Form
A
Body colour
red
Description
Material
Polyethylene (PE-LLD).
Version
red, green, yellow or black.
Note
Suitable for all DIN 71412 conical head grease nipples. They keep dirt out of the head of the nipple. The different colours are for e.g. identifying the lubrication intervals.
Application temperature: -70°C to +85°C.
Application temperature: -70°C to +85°C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.