text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Funnel-Type Grease Nipple
Form
A
Version 1
straight
Version 2
hexagon
DIN Standard
DIN 3405
Body material
stainless steel
Body surface finish
bright
D=Thread
M06X1
L1=Thread length
6
L=Length
8,2
SW
7

Description

Material

Steel or 1.4305 stainless steel.

Version
Steel electro zinc-plated.
Stainless steel bright.
Note
Flush type grease nipples are particularly suitable for flush or recessed installation.
By using flush type nipples, the required lubrication can also be carried out on points with poor accessibility.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought