text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Funnel-Type Grease Nipple
Form
B
Version 1
angled 45°
Version 2
square
DIN Standard
DIN 3405
Body material
steel
Body surface finish
galvanised
D=Thread
R1/8
L1=Thread length
5,5
L=Length
15
SW
11

Description

Version
Electro zinc-plated.
Note
Flush type grease nipples are particularly suitable for flush or recessed installation.
By using flush type nipples, the required lubrication can also be carried out on points with poor accessibility.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought