Grease gun
standard
steel
- High precision pump piston
- Grease gun head made of die-cast zinc
- Knurled finish for a secure grip
£33.85
plus sales tax
Added to your shopping cart
Designation
Grease gun
Form
one-hand
Version 1
standard
Version 2
for din 71412 conical head grease nipples
DIN Standard
similar to DIN 1283
Body material
steel
P=pressure load max. bar
300 bar
P=pressure load max. bar
hydraulic mouthpiece
P=pressure load max. bar
M10X1
P=pressure load max. bar
500
P=pressure load max. bar
grease cartridge, bulk grease, filling device
P=pressure load max. bar
850 bar
P=pressure load max. bar
1,1
P=pressure load max. bar
nozzle tube Ø10x150
Content
grease up to NLGI 2 at 20 °C
Description
Material
Housing: steel.
Grease gun head: die-cast zinc.
Grease gun head: die-cast zinc.
Note
DIN 1283 based one-hand grease gun
for 400 g grease cartridges or 500 cm³ bulk grease. The pump piston is a precision fit in the cylinder. This prevents grease from seeping out. Quick venting by half a turn of the grease gun hose.
Changeover from high volume grease delivery to high pressure with a simple adjustment on the grip.
Supplied with straight nozzle tube and mouthpiece.
for 400 g grease cartridges or 500 cm³ bulk grease. The pump piston is a precision fit in the cylinder. This prevents grease from seeping out. Quick venting by half a turn of the grease gun hose.
Changeover from high volume grease delivery to high pressure with a simple adjustment on the grip.
Supplied with straight nozzle tube and mouthpiece.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.