text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Taper Cleaner
Size
SK 45
Version 1
short taper
Body material
plastic
L=Length
215
D
21
D1
26
L1
96

Description

Material
Plastic, felt facing.
Note
For cleaning short taper tool holders. The taper cleaner consists of a plastic body with form retentive felt facing. No abrasive particles remain in the felt material, dirt particles collect in the large gaps between the felt strips.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought