text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Edge Protection Profile
Form
B
Version 1
without seal
Body material
PVC
Body colour
black
B=Width
10
H=Height
14,5
L=Length
10000
Clamping range mm
1,0-4,0
Minimum bend radius
A=30 B=20 C=20 D=20

Description

Material
PVC.
Version
Black.
Note
The edge protection profiles are used to cover and decorate the sharp edges of cut plate so that no additional processing is required.
Assembly
Easy, quick and smooth assembly. The edge protection profile is easy to push on by hand, and remains in place even on radii or bends. No adhesive or fastening material required.
On request
Other lengths.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought