Screw Plug
without vent
thermoplastic
black
- Permanent application temperature 100°C
- Short-term application temperature 120°C
- Fibreglass reinforced
- On request: O-ring or higher strength materials
£0.73
plus sales tax
Added to your shopping cart
Designation
Screw Plug
Version 1
without vent
Body material
thermoplastic
Body colour
black
D1=Diameter/Thread
M26X1,5
D=Outside diameter
35
M=Tightening torque max. Nm
10
Fastening type
screw in
L
3
L1
12
SW
12
Description
Material
Thermoplastic polyamide 66, reinforced with 30% fibreglass.
Version
Black. Flat seal asbestos-free
Temperature range
Temperature resistant with oil up to 100°C.
On request
O-ring or materials with higher stability.
Drawing reference
1) flat seal
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.