Oil Level Sight Glass
thermoplastic
- Application sectors: machine, container and vehicle construction
- High mechanical strength
- Ageing resistant
- Temperature resistant to 90°C
- Solvent and antifreeze resistant
£1.43
plus sales tax
Added to your shopping cart
Designation
Oil Level Sight Glass
Form
A
Version 2
without reflector
Body material
thermoplastic
D1=Diameter
M27X1,5
D=Outside diameter
36
M=Tightening torque max. Nm
20
D2
21
Fastening type
screw in
L
8,5
L1
13,5
SW
30
Description
Material, version
Housing in thermoplastic polyamide, transparent, high mechanical stability, non-ageing, temperature resistant with oil up to 100 °C, with water up to 70 °C; resistant to solvents but not to alcohol.
Flat packing asbestos-free
Flat packing asbestos-free
On request
Rubber gasket (NBR).
Drawing reference
1) flat seal
2) check mark
3) reflector
2) check mark
3) reflector
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.