Vent Screw
check valve
thermoplastic
- Temperature resistant to 100°C
- Opening pressure: 0.2 – 0.25 bar
£1.88
plus sales tax
Added to your shopping cart
Designation
Vent Screw
Version 1
check valve
Version 2
without dipstick
Body material
thermoplastic
D1=Thread
G1/4
D=Outside diameter
30
Fastening type
screw in
L
21
L1
10
Description
Material
Housing and cap thermoplastic polyamide 66.
Spring stainless steel.
Lift disc and flat seal rubber (NBR).
Spring stainless steel.
Lift disc and flat seal rubber (NBR).
Version
Housing black.
Cap red.
Cap red.
Note
Opening pressure 0.20 – 0.25 bar.
Temperature range
Temperature resistant with oil up to 100°C.
Drawing reference
1) flat seal
2) lift disc
3) cap
2) lift disc
3) cap
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.