Tube Clamp
with foot
aluminium
- Construction element for assembling profiles and systems
- Application sectors: machine construction, safety equipment, housings, structures
- Can be combined with tube clamp joints with external toothing
£20.00
plus sales tax
Added to your shopping cart
Designation
Tube Clamp
Version 1
with foot
Product type
with internal toothing
Body material
aluminium
Component material
steel
Component surface finish
galvanised
G=-Width
100
H=Length
100
A
8,5 (4X)
C
22
D
11
E
56
K
76
L
72
M
44
N
10
S
M10
Description
Material
Cast aluminium.
Nut, steel.
Nut, steel.
Version
Vibratory ground.
Nut electro zinc-plated.
Nut electro zinc-plated.
Note
Swivel half clamps with sunken teeth can be combined with swivel half clamps with raised teeth (29026) to make a complete swivel clamp.
Max. torque when tightening the lockscrew:
M6: 10 Nm.
M8: 25 Nm.
M10: 50 Nm.
Max. torque when tightening the lockscrew:
M6: 10 Nm.
M8: 25 Nm.
M10: 50 Nm.
On request
Clamping levers for tightening.
Drawing reference
1) 15° toothing
Accessory
- Hex nut DIN 985
- Hex head bolt DIN 933
- Cap screw DIN 6912
- Hex head bolt DIN 933
- Cap screw DIN 6912
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.