Hinge
stainless steel A2
polished
- Connect two fixed components flexibly to each other
- Application sectors: food stuff, packaging, chemical and pharmaceutical industries.
- Polished or blasted.
£28.70
plus sales tax
Added to your shopping cart
Designation
Hinge
Form
A
Product type
hinge lift-off
Body material
stainless steel A2
Body surface finish
polished
Steel code
1.4301
A=Length
57
B=Width
30
D1=Diameter
4
A1
26
A2
29,5
A3
10
A4
12
A5
5
B1
16
B2
9,5
D
M05
Fastening type
weldable
Form definition
oval
H
10
Description
Material
Stainless steel 1.4301.
Version
Polished or blasted.
Note
The high-quality stainless steel hinges with fastening holes have an opening angle of 180°. The hinges can be used in the foodstuff, packaging, chemical and pharmaceutical industries.
The hinges are available in polished or abrasive blasted versions.
The hinges are available in polished or abrasive blasted versions.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.