text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Toothed Pulley
Form
A
DIN Standard
7721
Body material
aluminium
Component material
steel
Body surface finish
bright
Component surface finish
galvanised
B=Width
21
BW=Belt width
16
D2=max.
5
D=Diameter
15,92
N=No. of teeth
10
P=Profile
T5
D1 max.
8
D3
15,05
D4 max.
19,5
Form definition
with rim flanges
L
27

Description

Material
Aluminium.
Rim flanges, steel.
Version
Aluminium bright.
Rim flanges, electro zinc-plated.
Note
Standard T profile acc. to DIN 7721 T2 with metric pitch (trapezoidal toothing). At least one belt pulley must have a rim flange. The toothed belt pulleys have a centre bore or a pilot hole (this can vary due to manufacturing methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore with which the toothed belt pulleys are supplied. This pilot/centre bore can be amended by the customer to produce a reamed bore, reamed bore with keyway or a tapped hole. Alternatively, customers can also use bushes to reduce the bore diameter.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought