text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Item
Precision Guide Shaft
Main material
stainless steel
Surface finish body
hardened and ground
Steel code
1.4034
D=diameter
12h6
L=Length
1000
Hardening depth max.
1,3
L max.
4000
RoHS
true
Surface hardness HRC
51 - 55

Description

Material

Steel 1.1213.

Stainless steel 1.4034.

Stainless steel 1.4112.

Version
Steel, ground.
Steel, ground and hard-chromed, chrome coating 5 - 10 µm.
Stainless steel, ground.

The precision steel shafts are generally inductively surface hardened.
Note
The surface value obtained during the inductive hardening process guarantees high surface wear resistance.
On request
Processing of the ends and cylindrical lateral areas according to customer design. Lengths up to a max. 4000 mm.
Drawing reference
1) chamfered
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought