{"product":{"productId":"agid.4748","price":63.4,"name":"PROFILE GUIDE RAIL SIZE:30 L=520 STEEL,L1=20"},"currency":"GBP"}
Profile Guide Rail
steel
- Absorption of loads from all directions
- Hardened and ground tracks
- 4-row versions with round arch profile
Sales unit
£63.40
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Item
Profile Guide Rail
Size
30
Main
material
steel
L1=hole spacing from edge
20
L=Length
520
B
28
D
9
D1
14
H
26
L
max.
3960
L2
80
T
12
Description
Material
Steel.
Version
Tracks inductively hardened and ground.
Note
Profile guide rails can be screwed on from above. The profile guide rails are available in four sizes and one or more carriages can be assembled on them. 4-row versions with round arch profile. The tracks of the profile guide rails are set below an angle of 45° and thus can carry loads from all directions.
On request
Lengths up to a max. 3960 mm.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.