text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Roller Guide Carriage
Size
3
Version 1
for linear guide rails
Body material
aluminium
Component material
ball-bearing steel
Body colour
natural anodised
B1=Width
112
D=Thread
M08
FY=fy dynamic (N)
800
FZ=fz dynamic (N)
800
L=Length
110
B
28
B3
28
F x 45°
6
Form definition
short
H
28
H1
43
H2
6,4
H3
16
L1
60
Mx (Nm)
35
My (Nm)
85
Mz (Nm)
32

Description

Material
Plates aluminium.
Rollers ball-bearing steel.
Sealings NBR.
Version
Plates bright and anodised.
Note
Roller carriage for straight and curved linear guide rails.

Other items that match this system:
Straight linear guide rails 21355.
Curved linear guide rails 21356.
Technical Data
Max. acceleration: 50 m/s².
Max. traversing speed: 5 m/s.
Temperature range
-10°C to +70°C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought