text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Item
Linear Ball Bearing
Main material
plastic
Component material
stainless steel
D1=Outside diameter
15
D=internal diameter
8
L=Length
24
Dynamic load rating N
167
L1
23
L2
1,1
Static load rating N
204

Description

Material

Housing, plastic.

Raceway, stainless steel 1.4034.

Balls, stainless steel 1.4125.

Note
Precision linear ball bearings with low friction.
From size 21511-122202, the bearings are fitted with wipers on both sides.

Recommended tolerances:
Shaft: h6
Housing: H6

The specified load ratings apply for hardened and ground shafts.
Temperature range
-40 °C to +60 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought