{"product":{"productId":"agid.5555","price":184.97,"name":"MAGNETIC GAUGE STAND H6=305"},"currency":"GBP"}
Magnetic gauge stand
- Adhesive strength 900 N
- Adjustment through a fine adjustment mechanism
Sales unit
£184.97
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Item
Magnetic gauge stand
H6=Height
305
Column
height
250
Connecting thread
M10
Magnetic
force
N
900
Magnetic base
height
55
Magnetic base
length
75
Magnetic base
width
50
RoHS
true
Ø column
16
Description
Note
Base 900 N magnetic force.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.