Raw Magnet
disc form
NdFeB
nickel-plated
- Flexible, easy to remove, non-positive fasteners
- Application sectors: machine and plant construction
- Temperature range up to 80 °C
- Assembly: press in or glue
£1.25
plus sales tax
Added to your shopping cart
Designation
Raw Magnet
Version 1
disc form
Body material
NdFeB
Body surface finish
nickel-plated
D=Outside diameter
12 ±0,1
F5=Adhesive force N
20
Tmax=Temperature* max. °C
80
H
3 ±0,1
Description
Material
NdFeB N35 (neodymium).
Version
nickel-plated.
Note
Unshielded system.
Temperature range
max. 80°C.
Assembly
The magnets can be mounted by press-fit or gluing.
Drawing reference
1) magnetic face
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.