Countersunk Screw
with hexagon socket
steel
bright (black)
- -
- Steel
- Grade 8.8 or 10.9
- Bright (black) or electro zinc-plated
£0.79
plus sales tax
Added to your shopping cart
Designation
Countersunk Screw
Version 1
with hexagon socket
Product type
screw
ISO standard
10642
Body material
steel
Body surface finish
bright (black)
D=Thread
M06
G=thread / for thread
M06
L=Length
45
SW=Key width
4
D1
12
Fastening type
hexagon socket
Grade
8.8
Grade
8.8
K
3,3
Lg max.
21
Ls min.
16
T
2,5
Description
Material
Steel.
Version
Steel grade 8.8, bright (black) or electro zinc-plated.
Steel grade 10.9, bright (black) or electro zinc-plated.
Steel grade 10.9, bright (black) or electro zinc-plated.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.