text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Item
Adjusting Nut
Product type
adjustment nut
Main material
steel
Component material
QT steel
Surface finish body
black oxidised
D1=Outside diameter
46
D=Thread
M28x1,5
G=thread / for thread
M28X1,5
H=Height
20
Adjustment nut specific supplement V (N)
3,775
Calculation factor U (mm)
1,805
D3
38,5
D4
4,3
D5
5
D6
M4
Inertia (gcm²)
504
Kind of fastening
hexagon socket
L
6,5
Max. dynamic axial pressure stress N
36000
Max. static axial pressure stress N
53000
Tightening torque of screws Nm
2,9

Description

Material
Steel.
Clamping screws carbon steel.
Version
Black oxidised.
Clamping screws ISO 4762, grade 12.9.
Note
Two screw parts that are elastically connected are tightened against each other with screws.
The adjustment nut is constructed rotationally symmetric. There are no unbalancing keyways or slots.
Attention
The adjustment nut can be axially deformed and must be handled with care. The clamping screws may only be tightened when the adjustment nut is completely screwed onto the spindle thread, otherwise the adjustment nut could become defective through unacceptable plastic deformation.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought