Toggle Clamp
horizontal foot
steel
galvanised
- Toggle clamps and power clamps are used in assembly and workholding fixtures
- Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry
- Self-locking prevents the clamping arm opening autonomously.
£27.58
plus sales tax
Added to your shopping cart
Designation
Toggle Clamp
Version 1
horizontal foot
Version 2
with clamping spindle
Body material
steel
Body surface finish
galvanised
For=Plastic handles
05200-135
M=Clamping spindle
M12X80
A max.
32
A min.
32
B
45
D1
8,5
F (kN)
4
Grip type toggle clamp
vertical
H
25
H1
45
H2
22
H3
56
H4
21
L
10
L1 max.
100
L1 min.
45
L2
68
L3
50
L4
9
R1
140
R2
215
S
23
S1
4
α
90°
Description
Material
Steel plate DD11 1.0332.
Version
Steel parts electro zinc-plated.
Hinge pins tempered.
Plastic handle oil-resistant.
Hinge pins tempered.
Plastic handle oil-resistant.
Accessory
05200 Plastic grips
05280 Protective caps
05899 Force sensor for toggle clamps
05280 Protective caps
05899 Force sensor for toggle clamps
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.