text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Catch Plate
Form
A
Version 1
adjustable
Version 2
stepped
Body material
high carbon steel
Component material
high carbon steel
Body surface finish
black oxidised
Component surface finish
tempered, black oxidised
B=Width
35
H=Height
10
L=Length
90
R=Application
blanks
B1
13
B2
20
Fastening type
elongated holes
H1
22
H2
10
J
10
L1
26,5
L2
13,5
Mounting/support surface
serrated

Description

Material
Carbon steel.
Version
Body black oxidised.
Jaw plate tempered and black oxidised.
The contact face of the jaw plate is serrated.
Note
The adjustable stop is used together with the rack plate CL.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought