text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Side Clamp
Body material
steel
Component material
mild steel
Body surface finish
black oxidised
Component surface finish
case-hardened
A=Length
120
B=Width
39
F=Retaining force N
16000
H=Height
34
R=Application
machined
Actuation
screw
D
18,2
D1
24
D2
10,5
E
4
E1
1
Fastening type
elongated hole
H1
40
H2
20
K
40,5
K1
2,5
L
65,5
L1
4
L2
21,5
W
10
X
6
Y
15
Z
8
Z1
4,5

Description

Material
Body steel.
Jaw mild steel.
Centring bush with collar carbon steel.
Version
Black oxidised.
Jaw plates case-hardened.
Note
These flat design side clamps are ideal for machining low profile workpieces. The hardened jaws also provide positive down force.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought